6.4.2.3 checkout
“standard” format:
OUT product version pool# user host “isv_def” count cur_use cur_resuse server_handle share_handle process_id “project” “requested product” “requested version” mm/dd hh:mm:ss
“detailed” format:
OUT product version pool# user host “isv_def” count cur_use cur_resuse server_handle share_handle process_id “project” “requested product” “requested version” mm/dd hh:mm:ss.tenths_of_msec “client_machine_os_info” “application argv0” roam_days roam_handle client-ip-address
“small” format:
OUT product version user host “isv_def” count server_handle share_handle hh:mm
The isv_def field contains the value of the optional ISV-defined field.
The cur_use and cur_resuse fields indicate the current number of free licenses in use and reservations in use after this checkout.
The server_handle, share_handle, and process_id parameters are hex numbers. All other numbers are decimal.
The share_handle field contains the value of the handle of a shared license.
The requested product and requested version fields represent the requested product and version in the application's checkout call. In the case of a token-based license, the product (or products) actually checked out will differ, and requested product and requested version provide what the application actually requested.
The process_id field is the PID of the process requesting the license.
The client_machine_os_info field is a combination of the platform type and OS version running on the client machine. This string is a maximum of 41 bytes long, and is in the format:
"rlm_platform_name os_version"
For example:
“x86_w2 5.1” - a windows system running Windows XP.
The application argv0 field is the argv[0] of the product requesting the license.
The roam_days field is the (hex) number of days for which the license will roam PLUS 1. This will appear on the initial checkout of a roaming license as well as on the subsequent checkout when the server checks out an already-roaming license. roam_days is one greater than it had been in prior versions, so a value of 2 means a license roaming for 1 day (i.e., RLM_ROAM set to 1), meaning until the end of tomorrow.
On Windows, tenths_of_msec will always be 0.
The roam_handle field is the server handle (in hex) of a roaming license re-checkout. This field will be non-zero when the server checks out an already-roaming license (as it does when starting up).
The client-ip-address is new in reportlog v14.1. It is of the form a.b.c.d If the client's IP address is unknown, it will appear as 0.0.0.0.