4.2.2 mikroBUS™ Socket

ATmega4809 Xplained Pro has one mikroBUS socket that can be used with MikroElektronika click modules. The table below shows the signals connected to the mikroBUS socket.

Table 4-4. mikroBUS™ Socket
FunctionATmega4809 PinmikroBUS™ATmega4809 PinFunction
ADC0 AIN6PD6ANPWMPF4TCB0 WO (TCA0 WO4)
GPIOPD0RSTINTPE2GPIO
GPIOPF2CSRXPB1USART3 RxD
SPI0 SCKPA6SCKTXPB0USART3 TxD
SPI0 MISOPA5MISOSCLPC3TWI0 SCL
SPI0 MOSIPA4MOSISDAPC2TWI0 SDA
——3.3V5.0V——
——GNDGND——
Info: All signals on the mikroBUS socket are shared with Xplained Pro extension header EXT3. Make sure that the connected mikroBUS add-on board and Xplained Pro extension does not use the same signals if both connectors are used at the same time.
Attention: 3.3V and 5.0V are connected directly to the mikroBUS socket. It is important to make sure the ATmega4809 operates at the same voltage as the connected mikroBUS socket. The operating voltage for the ATmega4809 is selected with the power selection header J105.