4.2.1 Xplained Pro Standard Extension Headers

The Xplained Pro extension headers EXT1, EXT2, and EXT3 offer access to the I/O of the microcontroller to expand the board, for example, by connecting extensions to the board. These headers are based on the standard Xplained Pro extension header specification. The connections are shown in the table below. The headers have a pitch of 2.54 mm.

Table 4-1. Extension Header EXT1
EXT1 PinATmega4809 PinFunctionShared Functionality
1 [ID]——Communication line to the ID chip on an extension board
2 [GND]——Ground
3 [ADC(+)]PD2ADC0 AIN2—
4 [ADC(-)]PD3ADC0 AIN3—
5 [GPIO1]PA2GPIO (USART0 XCK) —
6 [GPIO2]PA3GPIO (USART0 XDIR)—
7 [PWM(+)]PC4TCA0 WO4—
8 [PWM(-)]PC5TCA0 WO5—
9 [IRQ/GPIO]PC6GPIO—
10 [SPI_SS_B/GPIO]PC7GPIO—
11 [TWI_SDA]PC2TWI0 SDAEXT2, EXT3, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
12 [TWI_SCL]PC3TWI0 SCLEXT2, EXT3, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
13 [USART_RX]PA1USART0 RxD—
14 [USART_TX]PA0USART0 TxD—
15 [SPI_SS_A]PA7SPI0 SS—
16 [SPI_MOSI]PA4SPI0 MOSIEXT2, EXT3, mikroBUS™, EDBG DGI
17 [SPI_MISO]PA5SPI0 MISOEXT2, EXT3, mikroBUS™, EDBG DGI
18 [SPI_SCK]PA6SPI0 SCKEXT2, EXT3, mikroBUS™, EDBG DGI
19 [GND]——Ground
20 [VCC]——Power for extension board
Table 4-2. Extension Header EXT2
EXT2 PinATmega4809 PinFunctionShared Functionality
1 [ID]——Communication line to the ID chip on an extension board
2 [GND]——Ground
3 [ADC(+)]PD4ADC0 AIN4—
4 [ADC(-)]PD5ADC0 AIN5—
5 [GPIO1]PE0GPIO—
6 [GPIO2]PF6GPIO/RESETSW1, DEBUG, EDBG
7 [PWM(+)]PB4TCA0 WO4DGI GPIO2
8 [PWM(-)]PB5TCA0 WO5DGI GPIO3, LED0
9 [IRQ/GPIO]PB2GPIODGI GPIO0, SW0
10 [SPI_SS_B/GPIO]PB3GPIODGI GPIO1
11 [TWI_SDA]PC2TWI0 SDAEXT1, EXT3, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
12 [TWI_SCL]PC3TWI0 SCLEXT1, EXT3, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
13 [USART_RX]PC1USART1 RxDEDBG CDC
14 [USART_TX]PC0USART1 TxDEDBG CDC
15 [SPI_SS_A]PE1GPIO—
16 [SPI_MOSI]PA4SPI0 MOSIEXT1, EXT3, mikroBUS™, EDBG DGI
17 [SPI_MISO]PA5SPI0 MISOEXT1, EXT3, mikroBUS™, EDBG DGI
18 [SPI_SCK]PA6SPI0 SCKEXT1, EXT3, mikroBUS™, EDBG DGI
19 [GND]——Ground
20 [VCC]——Power for extension board
Table 4-3. Extension Header EXT3
EXT3 PinATmega4809 PinFunctionShared Functionality
1 [ID]——Communication line to the ID chip on an extension board
2 [GND]——Ground
3 [ADC(+)]PD6ADC0 AIN6mikroBUS™
4 [ADC(-)]PD7ADC0 AIN7—
5 [GPIO1]PD0GPIOmikroBUS™
6 [GPIO2]PD1GPIOmikroBUS™
7 [PWM(+)]PF4TCB0 WO (TCA0 WO4) mikroBUS™
8 [PWM(-)]PF5TCB1 WO (TCA0 WO5)mikroBUS™
9 [IRQ/GPIO]PE2GPIOmikroBUS™
10 [SPI_SS_B/GPIO]PE3GPIO—
11 [TWI_SDA]PC2TWI0 SDAEXT1, EXT2, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
12 [TWI_SCL]PC3TWI0 SCLEXT1, EXT2, mikroBUS™, CryptoAuthentication™ footprint, EDBG DGI
13 [USART_RX]PB1USART3 RxDmikroBUS™
14 [USART_TX]PB0USART3 TxDmikroBUS™
15 [SPI_SS_A]PF2GPIOmikroBUS™
16 [SPI_MOSI]PA4SPI0 MOSIEXT1, EXT2, mikroBUS™, EDBG DGI
17 [SPI_MISO]PA5SPI0 MISOEXT1, EXT2, mikroBUS™, EDBG DGI
18 [SPI_SCK]PA6SPI0 SCKEXT1, EXT2, mikroBUS™, EDBG DGI
19 [GND]——Ground
20 [VCC]——Power for extension board