4.4.1 UPDI
The UPDI interface uses one pin to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.
| ATmega4809 Pin | Function | Shared Functionality |
|---|---|---|
| UPDI | UPDI programming/debugging | DEBUG |
| PF6 | RESET | SW1, EXT1, DEBUG |
Info: PF6 (RESET)
is usually not used by the EDBG as the ATmega4809 can
be reset through the UPDI interface.