2.1 Embedded Applications
A Two-Wire serial interface running at 1 MHz is used for fast and efficient communications with up to 15 devices that may be individually addressed. CryptoMemory® is available in industry standard 8-lead packages with the same familiar pinout as Two-Wire Serial EEPROMs supporting only the synchronous communications protocol.