2.2 Smart Card Applications
CryptoMemory® offers the ability to communicate with virtually any smart card reader using the asynchronous T=0 protocol defined in ISO 7816-3. For devices with 32 Kbits of user memory or more, communication speeds of up to 153,600 baud are supported by utilizing ISO 7816-3 protocol and parameter selection. All CryptoMemory devices in smart card module form will also communicate using a synchronous Two-Wire serial interface.