5.3.15 Password Sets
The password fields contain eight sets of two 24-bit passwords for read and write operations. The customer defines the values of these passwords during personalization. Successfully verifying the write password allows modification of both the read and write passwords of the same set.