5.3.8 Device Configuration Register (DCR)

This 8-bit register allows selection of the following device configuration options (active low). The values programmed have an immediate effect on the device’s logic. The default value for each bit is one.

Table 5-4. Device Configuration Register (DCR)

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

SME

UCR

UAT

ETA

CS3

CS2

CS1

CS0