7.6.4.3 Read Fuse Byte

Fuse data are returned in the form of a single byte. Bits 0 to 3 represent the fuse states; a value of zero indicates that the fuse has been blown. Bits 4 to 7 are not used as security fuses and are reserved by Microchip .

Table 7-7. Fuse Byte Definition
F7F6F5F4F3F2F1F0
resvresvresvresvSECPERCMAFAB