11.1 DC and AC Characteristics
|
Symbol |
Parameter |
Test Condition |
Min. |
Typ. |
Max. |
Units |
|---|---|---|---|---|---|---|
|
VCC |
Supply Voltage |
2.7 |
5.5 |
V | ||
|
ICC |
Supply Current (VCC = 5.5V) |
Async Read at 3.57 MHz |
5 |
mA | ||
|
ICC |
Supply Current (VCC = 5.5V) |
Async Write at 3.57 MHz |
5 |
mA | ||
|
ICC |
Supply Current (VCC = 5.5V) |
Synch Read at 1 MHz |
5 |
mA | ||
|
ICC |
Supply Current (VCC = 5.5V) |
Synch Write at 1 MHz |
5 |
mA | ||
|
ISB |
Standby Current (VCC = 5.5V) |
VIN = VCC or GND |
100 |
μA | ||
|
VIL |
SDA/IO Input Low Voltage(1) |
0 |
VCC x 0.2 |
V | ||
|
VIL |
Clock Input Low Voltage(1) |
0 |
VCC x 0.2 |
V | ||
|
VIL |
RST Input Low Voltage(1) |
0 |
VCC x 0.2 |
V | ||
|
VIH |
SDA/IO Input High Voltage(1) |
VCC x 0.7 |
VCC |
V | ||
|
VIH |
SCL/CLK Input High Voltage(1) |
VCC x 0.7 |
VCC |
V | ||
|
VIH |
RST Input High Voltage(1) |
VCC x 0.7 |
VCC |
V | ||
|
IIL |
SDA/IO Input Low Current |
0 < VIL < VCC x 0.15 |
15 |
μA | ||
|
IIL |
SCL/CLK Input Low Current |
0 < VIL < VCC x 0.15 |
15 |
μA | ||
|
IIL |
RST Input Low Current |
0 < VIL < VCC x 0.15 |
50 |
μA | ||
|
IIH |
SDA/IO Input High Current |
VCC x 0.7 < VIH < VCC |
20 |
μA | ||
|
IIH |
SCL/CLK Input High Current |
VCC x 0.7 < VIH < VCC |
100 |
μA | ||
|
IIH |
RST Input High Voltage |
VCC x 0.7 < VIH < VCC |
150 |
μA | ||
|
VOH |
SDA/IO Output High Voltage |
20K ohm external pull-up |
VCC x 0.7 |
VCC |
V | |
|
VOL |
SDA/IO Output Low Voltage |
IOL = 1 mA |
0 |
VCC x 0.15 |
V | |
|
IOH |
SDA/IO Output High Current |
VOH |
20 |
μA |
- VIL min and VIH max are for reference only and are not tested.
|
Symbol |
Parameter |
Min. |
Max. |
Units |
|---|---|---|---|---|
|
fCLK |
Async Clock Frequency (VCC range: +4.5V to 5.5V) |
1 |
5 |
MHz |
|
fCLK |
Async Clock Frequency (VCC range: +2.7V to 3.3V) |
1 |
4 |
MHz |
|
fCLK |
Synch Clock Frequency |
0 |
1 |
MHz |
|
Clock Duty cycle |
40 |
60 |
% | |
|
tR |
Rise Time – SDA/IO, RST |
1 |
μs | |
|
tF |
Fall Time – SDA/IO, RST |
1 |
μs | |
|
tR |
Rise Time – SCL/CLK |
9% x period |
μs | |
|
tF |
Fall Time – SCL/CLK |
9% x period |
μs | |
|
tAA |
Clock Low to Data Out Valid |
35 |
μs | |
|
tHD.STA |
Start Hold Time |
200 |
ns | |
|
tSU.STA |
Start Setup Time |
200 |
ns | |
|
tHD.DAT |
Data In Hold Time |
10 |
ns | |
|
tSU.DAT |
Data In Setup Time |
100 |
ns | |
|
tSU.STO |
Stop Setup Time |
200 |
ns | |
|
tDH |
Data Out Hold Time |
20 |
ns | |
|
tWR |
Write Cycle Time (at 25°C) |
5 |
ms | |
|
tWR |
Write Cycle Time |
7 |
ms |