3.2 Data Zone and Access Policies
The following sections describe the detailed access policy information associated with each slot. The actual access policy information is stored within the Slot and Key configuration sections in the EEPROM Configuration zone. Each Data zone slot has two Slot Configuration bytes and two Key Configuration bytes associated with it. Together, these four bytes create the access policies for each slot. The actual type of data stored within the slot is determined by the access policies for that slot.