2.5 PTA Interface (J203)

The RNWF02 provides hardware based PTA interface (J203) to address the Wi-Fi and Bluetooth Co-Existance
Note: The PTA software support is not currently available, future releases are planned to include this support
Table 2-4. PTA Pin Configuration
Header Pin Pin on RNWF02PC Module Description
Pin1 PB4_PTA_BT_ACTIVE Bluetooth® active
Pin2 PB5_PTA_BT_PRIORITY Bluetooth priority
Pin3 PB6_PTA_WLAN_ACTIVE Bluetooth WLAN active
Pin4 GND Ground