1.4 Acronyms and Abbreviations

Table 1-1. Acronyms and Abbreviations
Acronyms and Abbreviations Description
ADC Analog-to-Digital Converter
BOM Bill of Material
CLI Command-Line Interface
DFP Device Family Pack
DFU Device Firmware Update
DPS Device Provisioning Service
DSCS Digital Signal Controllers
GPIO General Purpose Input Output
IDE Integrated Development Environment
I2C Inter-Integrated Circuit
LED Light Emitting Diode
LDO Low-Dropout
MQTT Message Queuing Telemetry Transport
MCU Microcontroller Unit
MCC MPLAB® Code Configurator
NC Not Connected
OOB Out of The Box
OTA Over the Air
PTA Packet Traffic Arbitration
PLIBs Peripheral Libraries
PE Program Executive
PWM Pulse Width Modulation
RTCC Real Time Clock and Calendar
RX Receiver
SCL Serial Clock
SDA Serial Data
SPI Serial Peripheral Interface
SMD Surface Mount
TX Transmitter
TLS Transport Layer Security
UART Universal Asynchronous Receiver-Transmitter
USB Universal Serial Bus
VCP Virtual COM Port