9.3 Status Response Codes

Table 9-2. Status Codes (Module ID = 1)

Status Code

Description

1,0

Wi-Fi request failed

1,1

STA not connected

1,2

Network error

1,3

File system error

Table 9-3. DNS Status Codes (Module ID = 5)

Status Code

Description

5,0

DNS type not supported

5,1

DNS query timeout

5,2

DNS error

Table 9-4. FS Status Codes (Module ID = 7)

Status Code

Description

7,0

Unsupported file transfer protocol

7,1

File exists

7,2

File not found

7,3

Invalid file type

Table 9-5. MQTT Status Codes (Module ID = 8)

Status Code

Description

8,0

MQTT error

Table 9-6. PING Status Codes (Module ID = 11)

Status Code

Description

11,0

Ping failed

Table 9-7. SOCKET Status Codes (Module ID = 14)

Status Code

Description

14,0

Socket ID not found

14,1

Length mismatch

14,2

No free sockets

14,3

Invalid socket protocol

14,4

Socket close failed

14,5

Socket bind failed

14,6

Socket TLS failed

14,7

Socket connect failed

14,8

Socket send failed

14,9

Socket set option failed

14,10

Socket destination not set

14,11

Multicast error

14,12

Socket not ready

Table 9-8. TIME Status Codes (Module ID = 16)

Status Code

Description

16,0

Time error

Table 9-9. WAP Status Codes (Module ID = 18)

Status Code

Description

18,0

Soft AP stop not permitted

18,1

Soft AP stop failed

18,2

Soft AP start not permitted

18,3

Soft AP start failed

18,4

Unsupported security type

Table 9-10. WSTA Status Codes (Module ID = 20)

Status Code

Description

20,0

STA disconnect not permitted

20,1

STA disconnect failed

20,2

STA connection not permitted

20,3

STA connection failed

Table 9-11. ASSOC Status Codes (Module ID = 22)

Status Code

Description

22,0

Association not found