4 Configuring Sniffer Preferences
The Wireshark’s GUI provides multiple filtering options for easy viewing and analysis. The user can obtain a complete outlook of the wireless network with the appropriate settings. This chapter provides information on configuring such preferences in the Wireshark’s GUI.