2 Wireshark Network Protocol Analyzer and Wireshark Sniffer Interface Tool Overview

This chapter provides an overview of the Wireshark Network Protocol Analyzer (Wireshark) and Wireshark Sniffer Interface Tool setup along with their respective components. By default, the Wireshark and Wireshark Sniffer Interface Tool installs the package in the C:\Program Files\ and C:\Program Files (x86)\, respectively.
Table 2-1. Wireshark Package Files
File NameDescription
Wireshark-winXX-3.X.X.exe fileWireshark executable file
Table 2-2. Wireshark Sniffer Interface Tool Package Files
File Name/Folder NameDescription
Wireshark Sniffer Interface Tool v3.0.0.10.exeWireshark Sniffer Interface Tool executable file
C:\Program Files (x86) \Atmel\Atmel Wireshark Sniffer Interface Tool FolderAtmel Wireshark Sniffer Firmware—
Atmel_Wireshark_Sniffer_Interface.exeWireshark Sniffer Interface tool executable file
Atmel_Wireshark_Sniffer_Interface.exe.configAtmel Wireshark Sniffer Interface framework configuration file
Release Notes.txt
  • Contains release and version information for the Wireshark Sniffer Interface Tool
  • To capture/sniff IEEE® 802.15.4 frames (2.4 GHz and Sub-GHz)
System.Xaml.dll—
C:\Program Files (x86) \Atmel\Atmel Wireshark Sniffer Interface Tool\Atmel Wireshark Sniffer Firmware Folder

AWSI_at32uc3a3256s_rz600_at86rf212.hex

Sniffer firmware for RZ600 USB stick. For more details, refer to the ATAVRRZ600.

AWSI_at32uc3a3256s_rz600_at86rf231.hex

AWSI_atxmega256a3u_rf212b_zigbit_usb.hex

ZigBit USB stick firmware for Sub-GHz
AWSI_atxmega256a3u_rf233_zigbit_usb.hexZigBit USB stick firmware for 2.4 GHz sniffers