1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| API | Application Programming Interface |
| APL | Application Layer |
| APS | Application Support Sub-Layer |
| BDB | Base Device Behavior |
| GP | Green Power |
| GPC | Green Power Combo |
| GPD | Green Power Device |
| GPP | Green Power Proxy |
| GPS | Green Power Sink |
| GUI | Graphical User Interface |
| NWK | Network |
| PAN | Personal Area Network |
| USB | Universal Serial Bus |
| ZCL | Zigbee® Cluster Library |
| ZDO | Zigbee Device Object |
| ZDP | Zigbee Device Profile |