This file contains prototypes and datatypes for CPU self tests.
This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator AVR® ISO26262 Diagnostic Library.
This file contains prototypes and datatypes for CPU self test subset-1.
This file contains prototypes and datatypes for CPU self test subset-2.
This file contains prototypes and datatypes for CPU self test subset-3.
This module contains functional safety diagnostics APIs for Clock Frequency test.
This module contains functional safety diagnostics APIs for CPU Registers.
This module contains APIs to calculate, store and validate 16-bit CCITT CRC for a given EEPROM region.
This module contains APIs to calculate, store and validate 32-bit CCITT CRC for a given EEPROM region.
This module contains APIs to calculate, store and validate 16-bit CCITT CRC for a given FLASH region.
This module contains APIs to calculate, store and validate 32-bit CCITT CRC for a given FLASH region.
This module contains functional safety diagnostics API for Interrupt Frequency Test.
This module contains functional safety diagnostics APIs for SRAM March-C Minus.
This module contains functional safety diagnostics APIs for WatchDog Timer Test.
Here is a list of all documented files with brief descriptions
uint8_t DIAG_CPU_SelfTestErrorMask