15.2.1 diag_windowed_wdt_fsm_state_t Enum
The following is an UML Test State diagram for SW_WDT_WINDOWED_TIMER_STARTUP_TEST_01: .
- DIAG_WDT_WINDOW_FSM_FAULT
-
0 - is assigned to WDT Test State in case of faults
- DIAG_WDT_WINDOW_FSM_1
-
1 - is assigned to WDT Test State to perform WDT Windowed Timer Test
- DIAG_WDT_WINDOW_FSM_2
-
2 - is assigned to WDT Test State to perform WDT Windowed Timer Test in the closed part of the WDT counter window
- DIAG_WDT_WINDOW_FSM_OK
-
3 - is assigned to WDT Test State on error-free execution of DIAG_WDT_WINDOW_FSM_1DIAG_WDT_WINDOW_FSM_2