12.3.5 DIAG_INTERRUPT_UpdateInterruptCounter
Software Requirement Reference ID : SW_INTERRUPT_FREQUENCY_TEST_01. This API is used to increment the count of registered interrupt. This API should be called from ISR of registered interrupt.
void DIAG_INTERRUPT_UpdateInterruptCounter(
diag_interrupt_id_t intrId
)
Parameters
|
[in] intrId |
diag_interrupt_id_t
- ID for the interrupt to be updated. |
Returns
| void | None |