5 PIC32WM-BZ6 Module Description

The PIC32WM-BZ6 modules are fully certified wireless modules built around PIC32CX-BZ6 SoC. The PIC32WM-BZ6 modules integrate a 16 MHz crystal, in addition to the circuits for power supply decoupling, RF matching and the U.FL connector for external antenna (PIC32WM-BZ6UE).

The operating voltage range for the PIC32WM-BZ6 Module is 1.9–3.6V. The following figure illustrates the PIC32WM-BZ6 Module block diagram and various peripherals supported by the module.

Figure 5-1. PIC32WM-BZ6204 Module Block Diagram