Introduction
The PIC32-BZ6 family is a high-performance, low-power, integrated wireless microcontroller unit (MCU) powered by 128 MHz ARM® Cortex®-M4F processor. The PIC32-BZ6 family combines robust security features with extensive wireless connectivity options, including Bluetooth® and IEEE® 802.15.4 protocols (Thread, Proprietary and MiWi).
With 2 MB of Flash and 512 KB of RAM, the PIC32-BZ6 family provides ample memory for complex applications, while its Secure Boot feature with an immutable root of trust ensures reliable and secure operation. Equipped with a rich set of peripherals, including analog and digital signal processing, communication interfaces, Quadrature Encoder Interface (QEI), and touch sensing, the PIC32-BZ6 family can support a wide range of applications.
The PIC32-BZ6 family consists of AEC-Q100 Grade 1 (125°C) qualified PIC32CX-BZ6 SoCs and global regulatory-certified, RF-ready modules, PIC32WM-BZ6x.