PIC32WM-BZ6 Module Features
The following section lists the PIC32WM-BZ6 Module-related features, which complement the SoC features.
PIC32WM-BZ6 Module Variants
- PIC32WM-BZ6204 based on
PIC32CX2051BZ62132 SoC
- PIC32WM-BZ6204UE (U.FL antenna connector)
Antenna
- External Antenna
Clock Management
- Integrated 16 MHz POSC
Advanced Analog
- Two 12-Bit ADC up to 1 Msps Conversion Rate
- Up to 19 analog channels (PIC32WM-BZ6204)
- CVD Touch Support Using Shared ADC, with up to 18 Rx/Tx Channels for Touch Measurement
- 7-Bit General Purpose DAC
Input/Output
- Up to 54 GPIO Pins (PIC32WM-BZ6204)
Package and Operating Conditions
- PIC32WM-BZ6204 Module Package:
- 83-pin SMD package with Shield CAN
- Size: 19 mm x 25 mm x 2.75 mm
- Operating Conditions:
- 1.9–3.6V
- Operating temperature: -40ºC to +85ºC
Certified
PIC32WM-BZ6204 Module Certified to FCC, ISED, CE, UKCA and Radio Regulations
- Bluetooth® SIG
- RoHS and REACH Compliant