53 Document Revision History

The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.

Table 53-1. Document Revision History
RevisionDateSectionDescription
C01/2026Appendix B: Acronyms and AbbreviationsUpdated Table 52-1
Added section
Updated section
IEEE® 802.15.4 RF Characteristics
  • Updated section
  • Updated figure titles
XOSC32 (SOSC) AC Electrical SpecificationsUpdated Table 49-15
I/O Pin AC/DC Electrical SpecificationsUpdated DI_19 and DI_21 parameters in Table 49-12
Wake-Up Timing from Low Power Modes AC Electrical SpecificationsUpdated WKUP_13 and WKUP_15 parameters in Table 49-11
Power Supply DC Module Electrical SpecificationsUpdated Table 49-5
Thermal SpecificationsUpdated Table 49-4
Absolute Maximum RatingsUpdated Table 49-1
Updated section with PIC32CX2051BZ66048 SoC information
I/O LinesUpdated Table 35-2
Register SummaryUpdated section with 48-pin SoC information
CFGCON1(L)
VDD Voltage Domain Overview Updated section
Block Diagram
Pinout and Signal Descriptions ListAdded Table 6-2
Power PinsUpdated Figure 5-3
Pinout DiagramAdded Figure 4-3 and Figure 4-4
PIC32CX2051BZ62132 SoC Block DiagramUpdated section
PIC32CX2051BZ66048 SoC Block DiagramAdded section
PIC32CX-BZ6 SoC DescriptionUpdated chapter
Basic Connection RequirementUpdated Figure 5-2
PIC32WM-BZ6 Module DescriptionUpdated Figure 5-1
Configuration Summary
PIC32WM-BZ6 Module Ordering InformationUpdated Table 2-2
PIC32CX-BZ6 SoC Ordering Information
C12/2025PIC32CX-BZ6 SoC Family Features
  • Updated section
  • Added Note 4
IntroductionEdit standard updates
B09/2025 Updated section
Added section
PIC32CX2051BZ62132 SoC Block DiagramUpdated section
PIC32WM-BZ6 Module DescriptionUpdated Figure 5-1
Basic Connection RequirementUpdated Figure 5-2
Master Clear (MCLR) PinUpdated Figure 5-4
SWD LinesUpdated section
PIC32WM-BZ6 Module Routing GuidelinesAdded Figure 5-5
Pinout and Signal Descriptions ListUpdated Table 6-1 with Note 10.
Configuring Analog and Digital Port Pins (ANSELx)Updated section, ADC module to ADC core
Input Mapping in PIC32CX-BZ6 Family of DevicesUpdated Table 7-5
Function Priority for Device PinsUpdated Table 7-15
NVMCON2NVMPREPG, updated Bit 0 description
Block DiagramUpdated Figure 18-1
RCONAdded Note
Deep Sleep ModeUpdated Deep Sleep Mode Entry section
Zero-Power BOR (ZPBOR)Updated section
Debug Mode OperationSection added
MISCDBGRegister added
Register Description
INTFLAGAHBAdded Note information to the PBDB bit
Updated section
CTRLAAdded Note information to the ENABLE bit
Truth Table Inputs SelectionAdded Figure 29-9
INTFLAGDONE, updated short description
Updated section
Analog-to-Digital Converter (ADC)Updated ADC Module with ADC core in the entire chapter
Added Note
Updated section
Selecting the Format of the ADC ResultUpdated Code Example for ADC Class 2 Configuration and Fractional Format
Selecting the Scanned InputsUpdated ADC Scanning Multiple Inputs Code Example
Interrupt Sources Updated Table 37-4
ADCIMCON1Updated register
ADCCSS1Updated Note 1 and 2
Updated Note
Window OperationAdded Note 3.
CTRLASWRST, added Note information
STATUSAWSTATE0, added Note information
DACCON2Updated Note
Enabling, Disabling and Resetting
  • Updated section
  • Added Note information
CTRLA
  • Updated section
  • Updated SWRST with Note information
CTRLBSETUpdated CMD bit-field description
INTFLAGUpdated MCx bit-field description
Ramp OperationsAdded Note to Standard RAMP2 (RAMP2) Operation
CTRLBCLRUpdated DIR bitfield description
INTFLAGUpdated MCx bit-field description
WAVEAdding Note information to RAMP bit
Adding Note information to the registers
Updated section
NBTPUpdating register reset value
OverviewUpdated section
Block DiagramUpdated Figure 44-1
Wake On LAN SupportUpdated section
WOLUpdated MAG bitfield description
QEISTATUpdated Bit [13:10] bitfield register descriptions
Low-Cost Controllerless (LCC) Added section
DC Electrical CharacteristicsUpdated DC_5, DC_6 and DC_7 parameters in Table 49-2
Thermal SpecificationsUpdated Table 49-4
Power Supply DC Module Electrical SpecificationsUpdated Table 49-5
Active Current Consumption DC Electrical SpecificationsUpdated Table 49-6
Idle Current Consumption DC Electrical SpecificationsUpdated Table 49-7
Standby/Sleep Current Consumption DC Electrical SpecificationsUpdated Table 49-8
Deep Sleep Current Consumption DC Electrical SpecificationsUpdated Table 49-9
XDS (Extreme Deep Sleep) Current Consumption DC Electrical SpecificationsUpdated Table 49-10
Wake-Up Timing from Low Power Modes AC Electrical SpecificationsUpdated section
I/O Pin AC/DC Electrical SpecificationsUpdated Table 49-12
Maximum Clock Frequencies Electrical SpecificationsUpdated Table 49-13
External XTAL and Clock (POSC) AC Electrical SpecificationsUpdated XOSC_1 parameter in Table 49-14
XOSC32 (SOSC) AC Electrical SpecificationsUpdated Table 49-15
Low Power Internal 32 kHz RC Oscillator AC Electrical SpecificationsUpdated Table 49-16
FRC AC Electrical SpecificationsUpdated Table 49-17
DAC Module Electrical SpecificationsUpdated Table 49-21
ADC Electrical SpecificationsUpdated Table 49-22, Table 49-23, Table 49-24 and Table 49-25
Analog Comparator AC Electrical SpecificationsUpdated Table 49-26
SPI Module Electrical SpecificationsUpdated Figure 49-20 and Figure 49-21
UART AC Electrical SpecificationsUpdated Table 49-29
I2C Module Electrical Specifications
QSPI Module Electrical SpecificationsUpdated Table 49-32 and Table 49-33
CANx Module AC Electrical SpecificationsAdded Figure 49-26
USB AC Electrical SpecificationsUpdated Table 49-37
GMAC Electrical SpecificationsUpdated Table 49-39
Quadrature Encoder Interface AC Electrical Specifications
Bluetooth Low Energy RF Characteristics
  • Updated the section to include performance graphs for Bluetooth Low Energy under various operating conditions.
  • Updated Table 49-43
IEEE® 802.15.4 RF Characteristics
  • Updated the section to include performance graphs for Zigbee under various operating conditions.
  • Updated Table 49-45
I/O Pin AC/DC Electrical SpecificationsUpdated DI_9 VOH 12x Drive Strength I/O pins (Output High) VDDIO = 3.3V at IOH value.
PIC32WM-BZ6204 Module Packaging DimensionUpdated with latest drawings
Appendix A: Regulatory ApprovalAdded Regulatory Approval details
A6/2025DocumentInitial revision