6.1.2 Info
Command
The Info
command is used to read the status and state of the device.
This information is useful in determining errors or to operate various commands.
Info
CommandThe Info
command is used to read the status and state of the device.
This information is useful in determining errors or to operate various commands.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.