6.1.3 Lock Command
For the ATECC608C-TNGTLS, the
Configuration zone has already been locked and the access
policies of the Data zone have already been enforced.
However, several of the data slots can still be updated
through the use of other commands. If so desired, some of
these slots can be permanently locked from future updates by
using the Slot Locking mode of the Lock
command.