6.1.6 Read Command
The Read command can be used to access any of the EEPROM zones of
the ATECC608C-TNGTLS device. Data
zone access is limited based on the access policies set for each
of the slots. Encrypted reads are possible only on the Data zone
slots if specific access policies are set.