4.1.7.3.3 DIAG_FLASH_ValidateCRC16()
diag_crc_status_t DIAG_FLASH_ValidateCRC16 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
The CRC Flash test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API validates the CRC of a given FLASH memory region by re-calculating and comparing it with reference CRC stored by DIAG_FLASH_CalculateStoreCRC16
|