4.1.7.3.1 DIAG_FLASH_CalculateCRC16()
static void DIAG_FLASH_CalculateCRC16 (uint32_t startAddress, uint32_t length, uint16_t * crcSeed)[static]
The CRC FLASH test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 16-bit CRC with Direct Computation method for given FLASH memory region This API will be used by DIAG_FLASH_CalculateStoreCRC16 and DIAG_FLASH_ValidateCRC16
|
|
None |