3.1.1.3.1 DIAG_Clock_SOSC()
diag_clock_status_t DIAG_Clock_SOSC (uint32_t clockFrequency, uint32_t referenceFrequency, uint8_t msec, uint8_t tolerance)
For the Clock SOSC Diagnostic Test API to calculate and validate the frequency of the CPU clock using a reference Secondary Oscillator Crystal.
|
|
DIAG_CLOCK_TEST_PASS - Success, DIAG_CLOCK_TEST_FAIL - Failure, DIAG_INVALID_NULL_INPUT - Invalid, DIAG_CLOCK_TEST_TIMEOUT - Timeout |