3.1.1.3.4 diag_Timer1Restore()
static void diag_Timer1Restore (void )[static]
For the Clock SOSC Diagnostic Test API to restore the timer1 settings based on the application settings. This is called after the diag_ClockTestTimer has completed.
|
|
None |