4.1.14.3.4 DIAG_WDT_WindowedTimer_GetStatus()
diag_wdt_windowed_status_t DIAG_WDT_WindowedTimer_GetStatus (void )
WATCHDOG_WINDOWED_TIMER_STARTUP_TEST is a functional test based on Defintition H.2.16.5 in the IEC-60370.
This API returns the status of windowed timer WDT diagnosis
|