static void DIAG_EEPROM_CalculateCRC32 (uint16_t startAddress, uint16_t length, uint32_t * crcSeed)[static]
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard.
This API calculates 32-bit CRC with CCITT Direct Computation method for given EEPROM memory region.
This API will be used by
DIAG_EEPROM_CalculateStoreCRC32 and
DIAG_EEPROM_ValidateCRC32Parameters:| in | startAddress | - starting address of EEPROM memory region to be considered for CRC | | in | length | - number of bytes from startAddress to be considered for CRC | | in,out | crcSeed | - pointer to initial and final CRC |
|