diag_crc_status_t DIAG_EEPROM_ValidateCRC32 (uint16_t startAddress, uint16_t length, uint16_t refAddress)
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard.
This API validates the CRC of a given EEPROM memory region by re-calculating and comparing it with reference CRC stored by
DIAG_EEPROM_CalculateStoreCRC32.
Parameters:| in | startAddress | - starting address of EEPROM memory region to be considered for CRC | | in | length | - number of bytes from startAddress to be considered for CRC | | in | refAddress | - the EEPROM address where reference CRC is available |
|