3.1.2.1 Module description
This module contains APIs to calculate, store and validate the frequency of the CPU clock using a reference line frequency.
The following is an UML Interface diagram for Clock Line Frequency Test:
The following is an UML Sequence diagram Clock Line Frequency Test: