4.1.9.1.2 Enumerations
-
enum diag_interrupt_test_status_t { DIAG_INTR_INVALID, DIAG_INTR_PASS, DIAG_INTR_FAIL }
This enumeration holds the status of interrupt frequency test.
-
enum diag_interrupt_mon_status_t { DIAG_INTR_ON, DIAG_INTR_ERROR, DIAG_INTR_OFF }
This enumeration contains the constants to indicate if interrupt is being monitored or is being ignored from monitoring. When faulire is detected for any registered interrupt, diagnostic test will stop monitoring that interrupt by assigning DIAG_INTR_OFF to intr_mon_status.