3.1.14.3.4 DIAG_WDT_WindowedTimer_GetStatus()
diag_wdt_windowed_status_t DIAG_WDT_WindowedTimer_GetStatus (void )
WATCHDOG_WINDOWED_TIMER_STARTUP_TEST is a function test based on the IEC-60370 Table H.2.16.5
This API returns the status of windowed timer WDT diagnosis
|