4.3.31.1 Functions
-
uint16_t *DIAG_MarchBufferStackAddress __at (STACKBUFFER_LOC)
These test variables used for the STACK MarchC test are stored at the RAM addresses.
-
uint16_t DIAG_MarchStackIndex __at (STACK_INDEX)
uint16_t *DIAG_MarchBufferStackAddress __at (STACKBUFFER_LOC)
These test variables used for the STACK MarchC test are stored at the RAM addresses.
uint16_t DIAG_MarchStackIndex __at (STACK_INDEX)