4.1.13.4.1 diag_simple_wdt_status_t
This enum has the valid status for the WDT test.
| DIAG_WDT_SIMPLE_PASS |
0 - indicates that the WDT functionality is error-free | |
| DIAG_WDT_SIMPLE_FAIL |
1 - indicates that WDT functionality has failed |