3.3.27.1 Functions
-
diag_sram_status_t DIAG_SRAM_Checkerboard (uint16_t startAddress, uint8_t length, uint16_t bufferAddress)
The Checkerboard test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard.
diag_sram_status_t DIAG_SRAM_Checkerboard (uint16_t startAddress, uint8_t length, uint16_t bufferAddress)
The Checkerboard test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard.