4.3.23.1 Data structures
-
struct diag_interrupt_params_t
This structure holds the initial and runtime values of all the parameters required for interrupt frequency diagnosis performed by DIAG_INTERRUPT_Frequency function. Initially, for each interrupt that is registered and to be monitored for the frequency test, the structure parameters are initialized with user defined values received in DIAG_INTERRUPT_Register API. Later, when test is running, parameters are continuously updated to hold the actual values to be used to evaluate the test.