4.1.14.4.1 diag_wdt_windowed_fsm_state_t
enum diag_wdt_windowed_fsm_state_t
This enum has the valid test states for the WDT test.
| DIAG_WDT_WINDOW_FSM_FAULT |
0 - is assigned to WDT Test State in case of faults | |
| DIAG_WDT_WINDOW_FSM_1 |
1 - is assigned to WDT Test State to perform WDT Windowed Timer Test | |
| DIAG_WDT_WINDOW_FSM_2 |
2 - is assigned to WDT Test State to perform WDT Windowed Timer Test in the closed part of the WDT counter window | |
| DIAG_WDT_WINDOW_FSM_OK |
3 - is assigned to WDT Test State on error-free execution of DIAG_WDT_WINDOW_FSM_1DIAG_WDT_WINDOW_FSM_2 |