1.9.2.2 mchp_bartlett_q31()
void mchp_bartlett_q31 (q31_t * pDst, uint32_t blockSize)
Bartlett window (Q31).
| out | pDst |
points to the output generated window |
| in | blockSize |
number of samples in the window |
Note:
Parameters of the window
Bartlett windows provide moderate spectral leakage reduction with minimal computational complexity.
|
Parameter |
Value |
|---|---|
|
Peak sidelobe level |
26.5 dB |
|
Normalized equivalent noise bandwidth |
1.3333 bins |
|
Flatness |
-1.8242 dB |
|
Recommended overlap |
50.0 % |