1.9.2.5 mchp_hanning_f32()

void mchp_hanning_f32 (float32_t * pDst, uint32_t blockSize)

Hanning window (Single-Precision Floating-Point).

Generates a Hann (Hanning) window.

Parameters:
out pDst

points to the output generated window

in blockSize

number of samples in the window

Note:

Hann windows provide a good compromise between frequency resolution and leakage reduction.

Parameters of the window

Parameter

Value

Peak sidelobe level

31.5 dB

Normalized equivalent noise bandwidth

1.5 bins

Flatness

-1.4236 dB

Recommended overlap

50 %