1.9.2.3 mchp_hamming_f32()

void mchp_hamming_f32 (float32_t * pDst, uint32_t blockSize)

Hamming window (Single-Precision Floating-Point).

Generates a Hamming window optimized for sidelobe suppression.

Parameters:
out pDst

points to the output generated window

in blockSize

number of samples in the window

Note:

Hamming windows are commonly used for FFT-based spectral estimation with good sidelobe attenuation.

Parameters of the window

Parameter

Value

Peak sidelobe level

42.7 dB

Normalized equivalent noise bandwidth

1.3628 bins

Flatness

-1.7514 dB

Recommended overlap

50 %