1.5.3.1 mchp_mat_add_f32()

mchp_status mchp_mat_add_f32 (const mchp_matrix_instance_f32 * pSrcA, const mchp_matrix_instance_f32 * pSrcB, mchp_matrix_instance_f32 * pDst)

Single-precision floating-point matrix addition.

Parameters:
in pSrcA

Points to the first input matrix structure

in pSrcB

Points to the second input matrix structure

out pDst

Points to output matrix structure

Returns:

The function returns either MCHP_MATH_SIZE_MISMATCH or MCHP_MATH_SUCCESS based on the outcome of size checking.