1.5.3.9 mchp_mat_scale_q31()
mchp_status mchp_mat_scale_q31 (const mchp_matrix_instance_q31 * pSrc, q31_t scaleFract, int32_t shift, mchp_matrix_instance_q31 * pDst)
Q31 matrix scaling.
| in | pSrc |
points to the input matrix |
| in | scaleFract |
fractional portion of the scale factor (Q31) |
| in | shift |
number of bits to shift the result by |
| out | pDst |
points to the output matrix structure |
The function returns either MCHP_MATH_SIZE_MISMATCH or MCHP_MATH_SUCCESS based on the outcome of size checking. |
The input data and scaleFract are in 1.31 format. These are multiplied to yield a 2.62 intermediate result which is shifted with saturation to 1.31 format. pDst[n] = (pSrc[n] * scaleFract) << (shift + 1) >> 32 |