1.5.3.4 mchp_mat_inverse_f32()
mchp_status mchp_mat_inverse_f32 (const mchp_matrix_instance_f32 * src, mchp_matrix_instance_f32 * dst)
Single-precision floating-point matrix inverse.
Computes the inverse of a square single-precision floating-point matrix.
| in | src |
Points to the instance of the input single-precision floating-point matrix structure. |
| out | dst |
Points to the instance of the output single-precision floating-point matrix structure. |
|
Note:
-
Input matrix must be square