7 Power Supplies

The following table defines the power supply rails of the PIC32CZ CA70/MC70 family of devices.

Table 7-1. Power Supplies
NameAssociated GroundDescriptionVoltage Range

(Electrical Specifications Parameters Number)

VDDCOREGNDPowers core, embedded memories and peripherals.REG_31
VDDIOGNDPowers peripheral I/O lines (Input/Output Buffers), backup part, 1 Kbytes of backup SRAM, 32 kHz Crystal oscillator, oscillator pads. For USB operations, VDDIO voltage range must be between 3.0V and 3.6V.REG_33
VDDINGND, AVSSVoltage regulator input. Supplies also the ADC, DAC, and analog voltage comparator.REG_34
VDDPLLGND, GNDPLLPowers PLLA and the fast RC oscillator. Must be at VDDCORE level.REG_37
VDDPLLUSBGNDPLLUSBPowers USB PLL and 3 MHz to 20 MHz oscillator.REG_40
VDDUTMIIGNDUTMIPowers USB transceiver interface. Must be connected to VDDIO.REG_39
VDDUTMICGNDUTMIPowers USB transceiver core.REG_38
VDDOUT-Voltage Regulator Output.REG_35
Important:
  • VDDIN and VDDIO must have the same level
  • VDDIN and VDDIO must always be higher than or equal to VDDCORE
  • VDDCORE, VDDPLL, and VDDUTMIC voltage levels must not vary by more than 0.6V
  • For the USB to be operational, VDDUTMII, VDDPLLUSB, VDDIN, and VDDIO must be higher than or equal to 3.0V