32-bit Arm Cortex-M7 MCUs with FPU, Audio and Graphics Interfaces, High-Speed USB, Ethernet, and Advanced Analog

Operating Conditions
  • 2.5V-3.6V, -40°C to +85°C, DC to 300 MHz
  • 2.5V-3.6V, -40°C to +105°C, DC to 300 MHz
Qualification
  • AEC - Q100 Grade 2 (-40°C to +105°C)
Core
  • Arm® Cortex®-M7 running at up to 300 MHz
  • 16 KB of I-Cache and 16 KB of D-Cache with Error Code Correction (ECC)
  • Single-precision and double-precision HW Floating Point Unit (FPU)
  • Memory Protection Unit (MPU) with 16 zones
  • DSP Instructions, Thumb®-2 Instruction Set
  • Embedded Trace Module (ETM) with instruction trace stream, including Trace Port Interface Unit (TPIU)
Memories
  • 2048 KB, 1024 KB, 512 KB embedded Flash with unique identifier and user signature for user-defined data
  • Up to 512, 384, 256 KB embedded Multi-Port SRAM
  • Up to 256 KB Tightly Coupled Memory (TCM)
  • 16 KB ROM with In-Application Programming (IAP) routines
  • One External Bus Interface (EBI) (optional) containing a 16-bit Static Memory Controller (SMC) with support for SRAM, PSRAM, LCD module, NOR and NAND Flash with on-the-fly scrambling
Cryptography
  • True Random Number Generator (TRNG)
  • AES: 256-bit, 192-bit, 128-bit Key Algorithm, Compliant with FIPS PUB-197 Specifications
  • Integrity Check Monitor (ICM). Supports Secure Hash Algorithm SHA1, SHA224, and SHA256.
System
  • Embedded voltage regulator for single-supply operation
  • Power-on Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for safe operation
  • RTC with Gregorian calendar mode, waveform generation in low-power modes
  • RTC counter calibration circuitry compensates for 32.768 kHz crystal frequency variations
  • 32-bit low-power Real-Time Timer (RTT)
  • Temperature Sensor
  • One dual-port 24-channel central DMA Controller (XDMAC)
Power Management
  • Single or Dual Power Supply capability
Clock Management
  • Quartz or ceramic resonator oscillators: 3 MHz to 20 MHz main oscillator with failure detection, 12 MHz or 16 MHz needed for USB operations. Optional low-power 32.768 kHz for RTC or device clock
  • High-precision Main RC oscillator with 12 MHz default frequency
  • 32.768 kHz crystal oscillator or Slow RC oscillator as source of low-power mode device clock (SLOW_CLK)
  • One 500 MHz PLL for system clock
  • One 480 MHz PLL for USB high-speed operations
Communication Interfaces
  • One (optional) Ethernet MAC (GMAC)
    • 10/100 Mbps in MII and RMII with dedicated DMA
    • IEEE® 1588 PTP frames support
    • IEEE 802.1AS Timestamping support
    • IEEE 802.1Qav credit-based traffic shaping hardware support
    • 802.3az energy efficient support
    • Ethernet AVB support
  • USB 2.0 Device/Mini Host High-speed (USBHS) at 480 Mbps, 4-KB FIFO, up to 10 bidirectional endpoints, dedicated DMA
  • 12-bit ITU-R BT. 601/656 Image Sensor Interface (ISI).
  • Up to two host Controller Area Networks (MCAN) with Flexible Data Rate (CAN-FD) with SRAM-based mailboxes, time-triggered and event-triggered transmission
  • MediaLB® device (optional) with 3-wire mode, up to 1024 x Fs speed, supporting MOST25 and MOST50 networks
  • Up to three USART with LIN, ISO7816, IrDA®, RS-485, SPI, Manchester, Modem and LON (USART1 only) modes support
  • Up to five 2-wire UARTs with SleepWalking™ support
  • Up to three Two-Wire Interfaces (TWIHS) (I2C-compatible) with SleepWalking support
  • Quad I/O Serial Peripheral Interface (QSPI) interfacing up to 256 MB Flash and with eXecute-In-Place and on-the-fly scrambling
  • Up to two Serial Peripheral Interfaces (SPI)
  • One Serial Synchronous Controller (SSC) with I2S and TDM support
  • Up to two Inter-IC Sound Controllers (I2SC)
  • One High-speed Multimedia Card Interface (HSMCI) (SDIO/SD Card/e.MMC) (optional)
Timers/Output Compare/Input Capture
  • Four 3-Channel 16-bit Timer/Counters (TC) with Capture, Waveform, Compare and PWM modes, constant on time. Quadrature decoder logic and 2-bit Gray Up/Down Counter for stepper motor
  • Two 4-channel 16-bit PWMs with complementary outputs, Dead Time Generator and eight fault inputs per PWM for motor control, two external triggers to manage power factor correction (PFC), DC-DC and lighting control
Advanced Analog and Touch
  • Two Analog Front-End Controllers (AFEC), total supporting up to 24 channels with differential input mode and programmable gain stage, allowing dual Sample-and-Hold (S/H) at up to 1.7 Msps. Offset and gain error correction feature.
  • One 12 bit, up to 2 channel, 1 Msps per channel Digital-to-Analog Controller (DAC) with Differential and Over-Sampling modes
  • One Analog Comparator Controller (ACC) with flexible input selection, selectable input hysteresis
I/O
  • Up to 114 I/O lines with external interrupt capability (edge sensitivity or level sensitivity), debouncing, glitch filtering and On-die Series Resistor Termination
  • Five Parallel Input/Output Controllers (PIO)
Low-Power Features
  • Low-power sleep, wait, and backup modes, with typical power consumption down to 1.6 μA in Backup mode with RTC, RTT and wakeup logic enabled
  • Ultra low-power RTC and RTT
  • 1 KB of backup RAM (BRAM) with dedicated regulator
Table . Packages
TypeTQFP with External PadTQFPTFBGA
Pin Count64100144100144100144
I/O Pins (up to)44751147511475114
Contact/Lead Pitch (mm)0.50.50.50.50.50.80.8
Dimensions Body (mm)10 x 10 x 1.014 x 14 x 1.020 x 20 x 1.014 x 14 x 1.020 x 20 x 1.0 9 x 9 x 1.110 x 10 x 1.3